2Y-8115: LINE A
+ / - Hover over image to Zoom
Other Views

    2Y-8115: LINE A

    Part Number: 2Y-8115
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.8
    • Height (mm): 71.12
    • Length (in): 25
    • Length (mm): 635
    • Width (mm): 88.9
    track-type tractor
    D6D, D6E D5B, D6D SR

    engine - generator set
    3306B

    wheel-type loader
    966R