2Y-8239: ROLLER G-DF
+ / - Hover over image to Zoom
Other Views

    2Y-8239: ROLLER G-DF

    Part Number: 2Y-8239
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Flange Diameter (in): 10.83
    • Flange Diameter (mm): 275
    • Flange Type: Double Flange
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Tread Diameter (in): 9.72
    • Tread Diameter (mm): 247
    We currently do not have any equipment model information for this part.