2Y-8341: LINE A
+ / - Hover over image to Zoom
Other Views

    2Y-8341: LINE A

    Part Number: 2Y-8341
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4
    • Length (in): 9.6
    wheel-type loader
    930R, 930T

    engine - generator set
    3304B

    track-type tractor
    4A D4E, D4E SR