2Y-8489: ROLLER A
+ / - Hover over image to Zoom
Other Views

    2Y-8489: ROLLER A

    Part Number: 2Y-8489
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Flange Diameter (in): 10.83
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 9.72
    We currently do not have any equipment model information for this part.