2Y-9293: PIN
+ / - Hover over image to Zoom
Other Views

    2Y-9293: PIN

    Part Number: 2Y-9293
    Brand: Cat
    Retrieving Price.....

    Governor Pin

    Description:

    • Pins are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Height (mm): 2.54
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    track-type tractor
    D6D, D5B, D4E, 140, 4 4A D4E SR D6E D6D SR 143

    motor grader
    140B, 120B

    wheel-type loader
    930T, 966R, 930R