2Y-9408: SERVICE KIT
+ / - Hover over image to Zoom
Other Views

    2Y-9408: SERVICE KIT

    Part Number: 2Y-9408
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump Valve Kit

    Description:

    • This kit includes the components to rebuild a fuel injection pump

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.4
    • Height (mm): 10.16
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    track-type tractor
    D4E, 4 D6D, 4A D4E SR D5B, 143 D6D SR 140

    engine - generator set
    3306B, 3304B

    wheel-type loader
    930R, 930T, 966R