300-3783: RADIATOR GP
+ / - Hover over image to Zoom
Other Views

    300-3783: RADIATOR GP

    Part Number: 300-3783
    Brand: Cat
    Retrieving Price.....

    Radiator

    Description:

    • Radiators draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 34.75
    • Height (mm): 882.65
    • Length (in): 77.5
    • Length (mm): 1,968.50
    • Width (mm): 1,663.70
    We currently do not have any equipment model information for this part.