300-4610: Carrier Roller Assembly
+ / - Hover over image to Zoom
Other Views

    300-4610: Carrier Roller Assembly

    Part Number: 300-4610
    Brand: Cat
    Retrieving Price.....

    Carrier Roller

    Carrier rollers support and guide the machine on the track and provide track tension support.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.4724
    • Flange Diameter (in): 8.4
    • Flange Type: Single Flange
    • Tread Diameter (in): 7.1
    excavator
    352F, 345C MH 349D L 352F XE VG 349E L 349E L VG 345D L 345B II 349F L 345C, 345C L 345D L VG 349F LXE 352F-VG 330D L 349D2, 349E L HVG 349D2 L

    track excavators
    349D, 345D, 349D2L, 345DLVG