300-5945: Top Mounted Wear Plate Edge Protection
+ / - Hover over image to Zoom
Other Views

    300-5945: Top Mounted Wear Plate Edge Protection

    Part Number: 300-5945
    Brand: Cat
    Retrieving Price.....

    Top Mounted Wear Plate

    Description:
    Top Mounted Wear Plates, or Top Covers, complement the half arrows to fully protect the base edge.

    Attributes:
    Boost Your Uptime: Top cover reduces wear on weld joints. on weld joints

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • End Width (mm): 252
    • Length (in): 12.8
    • Length (mm): 325.5
    • Thickness (in): 1
    • Thickness (mm): 25.4
    We currently do not have any equipment model information for this part.