300-6457: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    300-6457: SHOE TRACK

    Part Number: 300-6457
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser Heavy Duty, Center Punched, Right Hand)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Triple grouser heavy duty track shoes have less penetration and traction than single grouser shoes, but better turning ability.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.


    Recommended Application:

    • Triple grouser heavy duty shoes have a thicker plate and grouser than standard triple grouser track shoes for more strength in higher impact applications.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Shoe Type: Triple Grouser, Heavy Duty, Center Punched, Right Hand
    • Shoe Width (in): 35.4
    • Shoe Width (mm): 900
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    We currently do not have any equipment model information for this part.