309-4481: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    309-4481: Spherical Rod End

    Part Number: 309-4481
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 14.0
    • Length to Pin Hole - A (mm): 63.0
    • Rod Diameter (mm): M14
    • Rod End Diameter - B (mm): 40.0
    • Rod End Type: Spherical
    ap
    AP300F, AP-300D