310-7131: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    310-7131: Serpentine Belt

    Part Number: 310-7131
    Brand: Cat
    Retrieving Price.....

    Width: 42.8 mm (1.69 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 92.52
    • Belt Type: Serpentine Belts
    • Belt Width (in): 1.69
    • No. of Ribs: 12
    engine - truck
    C15

    petroleum products
    TH35-C15T TH35-E81