313-5270: Amber Reflector
+ / - Hover over image to Zoom
Other Views

    313-5270: Amber Reflector

    Part Number: 313-5270
    Brand: Cat
    Retrieving Price.....

    Amber Round Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Amber plastic reflector
    • Round
    • 60 mm

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Reflector
    • Lens Color: Amber
    • Lens Pattern: Round
    wheel-type loader
    930K, 938K

    motor grader
    12M 2 160M 2 140M 3 AWD 140M, 160M 3 AWD 12M 3 AWD 12M 3 140M 3 140M 2 12M, 160M 3 160M, 120M, 120M 2 140, 14M-3 24

    wheel loaders
    924K, 938M, 926M, 930M, 930K, 938K

    motor graders
    14M, 16M3, 14M3, 24M, 16M, 18M3, 24, 120M, 160M, 12M, 140M, 160M3, 12M2AWD, 120M3, 120M3AWD, 120, 120LAWD, 120MAWD, 12M3, 160M3AWD, 140M2, 140M2AWD, 140M3AWD, 140M3, 12M3AWD, 160MAWD, 160M2, 160M2AWD, 120M2AWD, 120M2, 24N, 140-13, 140-13AWD