314-5728: Bulb
+ / - Hover over image to Zoom
Other Views

    314-5728: Bulb

    Part Number: 314-5728
    Brand: Cat
    Retrieving Price.....

    24-Volt 70-Watt Halogen Bulb

    Description:
    Cat® halogen work lights are shock-resistant and fully sealed to eliminate contaminants, extending bulb life and ensuring reliable performance. This bulb offers versatility as it fits a variety of machines, large and small, and it can be retrofitted to older machines.

    Attributes:
    • Halogen bulb
    • 24V
    • 70W
    • Bulb Type H7

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    UNITS:
    • US
    • Metric
    • Bulb Type: H7
    • Light Type: Halogen
    • Overall Length (mm): 60
    • Voltage (volts): 24
    • Wattage (watts): 70
    wheel excavators
    M322F, M316F, M314F, M320F, M318F, MH3022, MH3024, M317F, M315F