316-5980: SEAL
+ / - Hover over image to Zoom
Other Views

    316-5980: SEAL

    Part Number: 316-5980
    Brand: Cat
    Retrieving Price.....

    Valve Stem Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Seals are important components of valve stems, which admit air into chambers

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 35.56
    • Length (mm): 228.6
    • Width (mm): 177.8
    exc
    5130, 5230B, 5230, 5130B

    meng
    3508, 3508B, 3516C, 3512C, 3512, 3516B, 3512B, 3508C, 3516

    petr
    3512B, 3512, 3512C, TH48-E80 3516C, 3508C, CX48-P2300 3508B, 3516B, TH48-E70 3516

    ttt
    D11N, D11R

    ieng
    3508C, 3516, 3512B, 3508, 3516B, 3516C, 3512, 3512C, 3508B, SPT343 SPF343C SPF343

    wtt
    854G

    emp
    MD6540C

    oht
    777D, 776D, 797, 785C, 793C, 785D, 789B, 797B, 793B, 785B, 789D, 789, 793D, 776C, 789C, MT4400D AC 777, 784C, 785, 777C, 777B

    epg
    3508B, 3516B, 3512B, 3516, 3516C, 3508, 3512, PM3512 PM3516, 3512C, XQC1200

    wtl
    994, 992G, 994H, 962K, 994D, 994F