316-6865: PUMP GP-F XF
+ / - Hover over image to Zoom
Other Views

    316-6865: PUMP GP-F XF

    Part Number: 316-6865
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 4.88
    • Height (mm): 123.82
    • Length (in): 4.88
    • Length (mm): 123.82
    • Width (mm): 123.82
    wheeled excavator
    W345B II

    motor grader
    16H, 140H, 143H, 160H, 163H, 14H

    engine - machine
    C-12, 3176C

    wheel-type loader
    966G II 972G II

    wheel dozer
    814F

    forest products
    TK1051

    engine - industrial
    C-12, SUF557 3176C, C-10, SBF214 3196, CPT372

    excavator
    345B L 345B II MH

    articulated dump truck
    730, 725

    engine - truck
    C-12, C-10

    earthmoving compactor
    816F, 815F

    challenger
    75E, 95E, 65E, 85E, 75D