316-8385: Pump Assembly
+ / - Hover over image to Zoom
Other Views

    316-8385: Pump Assembly

    Part Number: 316-8385
    Brand: Cat
    Retrieving Price.....

    Fuel Transfer Pump

    Description:

    • Fuel transfer pumps move fuel from the tank to the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 10.5
    • Length (mm): 266.7
    • Width (mm): 139.7
    mini hydraulic excavator
    307D, 306, 305.5, 308D