316-9101: CLAMP-WORM D
+ / - Hover over image to Zoom
Other Views

    316-9101: CLAMP-WORM D

    Part Number: 316-9101
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.5
    • Clamp Width (mm): 12.7
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 10
    • Maximum Effective Diameter (mm): 254
    • Minimum Effective Diameter (in): 7.13
    • Minimum Effective Diameter (mm): 181
    • Thumb Screw Adjustment: No
    track-type tractor
    D8T, D7E, D7ELGP

    track type tractors
    D8T, D7E, D7ELGP

    compactors
    836K, 836KLRC

    earthmoving compactor
    836K, 836KLRC

    large mining products
    6020B