317-0997: EDGE-CUTTING
+ / - Hover over image to Zoom
Other Views

    317-0997: EDGE-CUTTING

    Part Number: 317-0997
    Brand: Cat
    Retrieving Price.....

    Curved Cutting Edge

    Description:
    Curved 8" (203 mm) Wide Underbody Truck Plow Edge (Single Bevel BOCE)

    Attributes:
    0.75" (19 mm) Edge Thickness
    8' (2438) mm) Edge Length
    0.63” (16 mm) Bolt Size

    Recommended Application:
    Performs well in high-abrasion, low-impact applications, such as finishing work. Curved edges penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface. Where impact and abrasion are low, the thinner edge provides the most economical service. Thicker edges provide added strength and wear material for abrasive or high impact applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.40
    • Height (mm): 61.01
    • Length (in): 95.76
    • Length (mm): 2432.41
    • Width (mm): 203.20
    We currently do not have any equipment model information for this part.