317-1019: SHOE-TCK MAS
+ / - Hover over image to Zoom
Other Views

    317-1019: SHOE-TCK MAS

    Part Number: 317-1019
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Super Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (in): 22
    • Track Pitch (in): 8.58
    track type tractors
    D8T