317-1026: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    317-1026: SHOE TRACK

    Part Number: 317-1026
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe (Super Extreme Service, Single Grouser, Clipped, Center Punched)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Shoe Type: Super Extreme Service, Single Grouser, Center Punched
    • Shoe Width (in): 26
    • Shoe Width (mm): 660
    • Track Pitch (in): 8.6
    • Track Pitch (mm): 218
    track-type tractor
    D8T, D8R