317-1031: Shoe-Track
+ / - Hover over image to Zoom
Other Views

    317-1031: Shoe-Track

    Part Number: 317-1031
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Super Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Shoe Type: Super Extreme Service, Single Grouser, Trapezoidal
    • Shoe Width (in): 26
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    track-type tractor
    D8R D8T

    track type tractors
    D8T, D8RLRC