317-1693: Plow Bolt
+ / - Hover over image to Zoom
Other Views

    317-1693: Plow Bolt

    Part Number: 317-1693
    Brand: Cat
    Retrieving Price.....

    3" Plow Bolt

    Description:
    This plow bolt attaches to cutting edges and features coarse threading, as well as a dome-shaped head that provides added strength and wear resistance. This genuine Cat® part exceeds SAE Grade 8 specifications for tensile strength and proof load.

    Attributes:
    • Bolt length: 3”
    • Dome-shaped head for added strength and wear resistance
    • Exceeds SAE Grade 8 specifications for tensile strength and proof load

    Application:
    • Cutting edge bolt

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Length (in): 6.00
    • Bolt Size (in): 1
    • Grip Length (in): 3.00
    • Head Height (in): 0.81
    • Head Width (in): 1.60
    ieng
    SPF343 SPF343C