317-2276: CORE AS.
+ / - Hover over image to Zoom
Other Views

    317-2276: CORE AS.

    Part Number: 317-2276
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Shell and tube style oil to water cooler


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 431.8
    • Length (mm): 952.5
    • Width (mm): 342.9
    meng
    3512E

    ieng
    3512E