317-2440: HEAD GP-CYL
+ / - Hover over image to Zoom
Other Views

    317-2440: HEAD GP-CYL

    Part Number: 317-2440
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Assembly

    Description:

    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber


    Attributes:
    Cat® cylinder heads are:

    • Fully machined to Caterpillar’s rigid design tolerances and standards. Ensures no leaks, due to a perfect fit of all cylinder head components and mating surfaces. This provides maximum reliability and longevity.
    • Clean. Casting processes can leave behind core sand deep inside cylinder heads which later serve as harmful contamination to the engine or prevent proper cooling during operation.
    • Work with standard & oversize guides and/or valve inserts: The availability of multiple sizes of guides and inserts provides maximum cylinder head reuse and repair.
    • Designed for remanufacture. The costly head casting’s bottom deck can be machined to clean up minor damage and still be reused for an additional life.

    UNITS:
    • US
    • Metric
    • Height (in): 10.1
    • Height (mm): 256.54
    • Length (in): 16.55
    • Length (mm): 420.37
    • Width (mm): 293.37
    oem solutions
    CAT WDS

    track-type tractor
    D11N, D11R

    engine - generator set
    PM3512 3512B, 3508, 3516B, 3508B, PP3516 PM3508 3516C, PM3516

    wheel-type loader
    994D, 992G, 994H, 994F

    wheel dozer
    854G

    petroleum products
    3512B, CX48-P2300 3516B, 3512C, TH48-E70 TH48-E80 3516C

    engine - industrial
    SPT343 3508B, 3516B, SPF343 3512B

    excavator
    5230B

    off-highway truck
    789D, 785B, 777C, 793C, 784C, 785C, 777D, 793D, 789, 789B, 776D, 797B, 785, 777, 789C, 785D, 777B, 797