317-2458: Frame Assembly
+ / - Hover over image to Zoom
Other Views

    317-2458: Frame Assembly

    Part Number: 317-2458
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame

    Description:

    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    UNITS:
    • US
    • Metric
    • Height (mm): 1140
    • Length (mm): 3320
    • Undercarriage Width (mm): 650
    track-type tractor
    D7G2 D7G