317-3085: Cat® DEO-ULS 10W-30 (208 L)
+ / - Hover over image to Zoom
Other Views

    317-3085: Cat® DEO-ULS 10W-30 (208 L)

    Part Number: 317-3085
    Brand: Cat
    Retrieving Price.....

    DEO-ULS 10W-30 (208 L)

    Description:
    Cat® DEO-ULS is required for engines equipped with aftertreatment devices and recommended for engines without aftertreatment.


    Attributes:
    Cat DEO-ULS is an excellent choice for mixed fleets, supporting emission reduction technology and providing excellent performance and protection.

    UNITS:
    • US
    • Metric
    • Classifications Met: API CJ-4, CI-4 PLUS/CI-4, API SM
    • SAE: 10W-30
    • Volume Spec (in): 55
    • Volume Spec (mm): 208
    • Volume Unit (English): Gallon
    • Volume Unit (mm): Liter
    We currently do not have any equipment model information for this part.