317-4354: COOLER AS.
+ / - Hover over image to Zoom
Other Views

    317-4354: COOLER AS.

    Part Number: 317-4354
    Brand: Cat
    Retrieving Price.....

    Radiator and Hydraulic Oil Cooler

    Description:

    • Radiators draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10
    • Height (mm): 254
    • Length (in): 42
    • Length (mm): 1,066.80
    • Width (mm): 723.9
    track-type tractor
    D4G, D5G, D3G