317-5001: Nozzle
+ / - Hover over image to Zoom
Other Views

    317-5001: Nozzle

    Part Number: 317-5001
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Nozzle

    Description:
    • Fuel injector nozzles are a critical component of the fuel injection system and ensure perfect combustion, exact emissions and fuel economy for optimum engine performance

    Attributes:
    • Cat® fuel injector nozzles utilize specialized product metallurgy, proprietary manufacturing processes and design, to deliver injectors capable of meeting today's performance and injection pressures for emissions requirements.

    UNITS:
    • US
    • Metric
    • Height (in): 0.7
    • Height (mm): 17.8
    • Length (in): 4.5
    • Length (mm): 114.3
    • Width (mm): 101.6
    We currently do not have any equipment model information for this part.