317-6671: Elbow
+ / - Hover over image to Zoom
Other Views

    317-6671: Elbow

    Part Number: 317-6671
    Brand: Cat
    Retrieving Price.....

    Air Lines Elbow

    Description:

    • Elbows are important components of air lines, which supply air throughout the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.4
    • Height (mm): 238.76
    • Length (in): 12.8
    • Length (mm): 325.12
    • Width (mm): 322.58
    3500
    3516B

    off highway trucks
    793C, 793D

    engine - industrial
    3516B

    off-highway truck
    MT4400D AC