317-7940: Corner Guard LH
+ / - Hover over image to Zoom
Other Views

    317-7940: Corner Guard LH

    Part Number: 317-7940
    Brand: Cat
    Retrieving Price.....

    Wheel Loader Corner Guard

    Offering unparalleled manufacturing precision, Cat® weld-on corner guards provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® corner guards are weld-on, replaceable wear surfaces to protect bucket sides and lower bucket maintenance costs. Corner guards provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.

    Manufactured from steel with properties that maintain hardness for long wear life, our durable corner guards make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
    Attributes:
    • Replaceable, bolt on to improve bucket performance while protecting sidebar

    Application:
    • Certain excavator buckets
    • Suitable for most soil conditions in average digging conditions

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    • Height (in): 15.83
    • Height (mm): 402.2
    • Length (in): 23.2
    • Length (mm): 589.28
    • Machine: LHD Loader
    • Width (mm): 267
    underground mining loaders
    R2900

    work tool