317-7943: SHROUD STRT
+ / - Hover over image to Zoom
Other Views

    317-7943: SHROUD STRT

    Part Number: 317-7943
    Brand: Cat
    Retrieving Price.....
    Save to List

    Shroud

    Description:
    Mechanically Attached Straight Shroud


    Attributes:
    Shroud is retained onto the base edge with a weld-on boss and screw pin assembly.


    Recommended Application:
    Certain buckets on LHD Loaders.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Length (in): 21.5
    • Machine: LHD Loader
    work tool


    load, haul, dump
    R1700G R2900 R2900G R3000H