317-7945: SHROUD STRT
+ / - Hover over image to Zoom
Other Views

    317-7945: SHROUD STRT

    Part Number: 317-7945
    Brand: Cat
    Retrieving Price.....

    Shroud

    Description:
    Mechanically Attached Straight Shroud


    Attributes:
    Shroud is retained onto the base edge with a weld-on boss and screw pin assembly.


    Recommended Application:
    Certain buckets on LHD Loaders.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Height (mm): 228.6
    • Length (in): 22
    • Length (mm): 558.8
    • Machine: LHD Loader
    • Width (mm): 419.1
    underground mining loaders
    R2900

    work tool