317-7947: BOSS
+ / - Hover over image to Zoom
Other Views

    317-7947: BOSS

    Part Number: 317-7947
    Brand: Cat
    Retrieving Price.....

    Boss

    Description:
    Replacement Weld-On Boss

    Attributes:
    Located on bucket base edge assembly. Used for attaching protective shrouds.

    Recommended Application:
    Certain buckets used on Underground Load-Haul-Dump Loaders

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Attachment: Weld-On
    • Height (in): 2.13
    • Height (mm): 54.00
    • Length (in): 2.56
    • Length (mm): 65.00
    • Machine: LHD Loader
    • Width (mm): 40.00
    work tool