317-7956: SHROUD STRT
+ / - Hover over image to Zoom
Other Views

    317-7956: SHROUD STRT

    Part Number: 317-7956
    Brand: Cat
    Retrieving Price.....
    Save to List

    Shroud

    Description:
    Mechanically Attached Half-Corner Shroud


    Attributes:
    Left Hand Side
    Half-corner shrouds are used when centers need not be replaced, but corners are worn out. Shroud is retained onto the base edge with a weld-on boss and screw pin assembly.


    Recommended Application:
    Certain buckets on LHD Loaders.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Length (in): 20.5
    • Machine: LHD Loader
    load, haul, dump
    R1700G R2900G R1700K R2900 R3000H