317-8521: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    317-8521: CRANKSHAFT A

    Part Number: 317-8521
    Brand: Cat
    Retrieving Price.....

    Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 28.25
    • Height (mm): 717.55
    • Length (in): 110.5
    • Length (mm): 2,806.70
    • Width (mm): 571.5
    engine - generator set
    C175-16

    petroleum products
    C175-16

    off-highway truck
    793F, 795F AC 793F CMD 793F XQ