317-9441: SHOE-TCK MAS
+ / - Hover over image to Zoom
Other Views

    317-9441: SHOE-TCK MAS

    Part Number: 317-9441
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (mm): 560
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    track-type tractor
    D7G, D7G2