318-2560: SHAFT-PUMP
+ / - Hover over image to Zoom
Other Views

    318-2560: SHAFT-PUMP

    Part Number: 318-2560
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.5
    • Height (mm): 88.9
    • Length (in): 16.3
    • Length (mm): 414
    • Width (mm): 88.9
    engine - generator set
    3508, 3512, 3516B, 3512B, 3516

    petroleum products
    3512B