318-2579: PUMP GP-AUX
+ / - Hover over image to Zoom
Other Views

    318-2579: PUMP GP-AUX

    Part Number: 318-2579
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 14
    • Height (mm): 355.6
    • Length (in): 25
    • Length (mm): 635
    • Width (mm): 457.2
    engine - generator set
    3508, 3512, 3516, 3512B, 3516B

    petroleum products
    3512B