318-5033: LK AS TRK BX
+ / - Hover over image to Zoom
Other Views

    318-5033: LK AS TRK BX

    Part Number: 318-5033
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Link Box Assembly

    Description:

    • Link box assemblies are SystemOne™ service replacement boxes consisting of two cartridges and two links.

    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Extreme Service, Single Grouser, Trapezoidal
    • Track Pitch (in): 8.58
    track-type tractor
    D8T, D8R