318-7837: EDGE GP-SEGM
+ / - Hover over image to Zoom
Other Views

    318-7837: EDGE GP-SEGM

    Part Number: 318-7837
    Brand: Cat
    Retrieving Price.....

    Edge Segment Protection

    Description:
    Half Arrow Edge Segment


    Attributes:
    Weld-on half arrow edges can be used to customize a bucket with sidebar protection, as side cutters to improve penetration or as segments between teeth to reduce scalloping.


    Recommended Application:
    Edge Protection Groups on certain LHD Loaders.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.33
    • Height (mm): 110
    • Length (in): 36.69
    • Length (mm): 932
    • Machine: LHD Loader
    • Width (mm): 330
    We currently do not have any equipment model information for this part.