318-9795: BODY-PUMP
+ / - Hover over image to Zoom
Other Views

    318-9795: BODY-PUMP

    Part Number: 318-9795
    Brand: Cat
    Retrieving Price.....

    Water Pump Body

    Description:

    • Bodies are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.1
    • Height (mm): 231.1
    • Length (in): 13.1
    • Length (mm): 332.7
    • Width (mm): 332.7
    engine - generator set
    3512, 3516B, 3516, 3508, 3512B

    petroleum products
    3512B