319-0678: PUMP GP
+ / - Hover over image to Zoom
Other Views

    319-0678: PUMP GP

    Part Number: 319-0678
    Brand: Cat
    Retrieving Price.....

    Hydraulic Unit Injector Pump

    Description:

    • Hydraulic unit injector pumps move fuel into cylinders

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 10
    • Height (mm): 254
    • Length (in): 10.8
    • Length (mm): 274.32
    • Width (mm): 274.32
    track-type tractor
    D6R, D6T, D6R III D7R LGP D7R, D7R XR

    wheel tractor-scraper
    637G, 637D, 637E

    engine - generator set
    C9, C-9

    wheel dozer
    814F II

    petroleum products
    C9, CX31-C9I TH31-E61 CX31-P600 TH31-C9I TH31-C9P

    forest products
    521B, 522B

    engine - industrial
    C9, CX31-C9I TH31-E61 CX31-P600 TH31-C9I TH31-C9P

    excavator
    390D L

    expanded mining products
    MD5075

    engine - truck
    C9, C-9

    earthmoving compactor
    816F II 815F II