319-0680: PUMP GP
+ / - Hover over image to Zoom
Other Views

    319-0680: PUMP GP

    Part Number: 319-0680
    Brand: Cat
    Retrieving Price.....

    Hydraulic Unit Injector Pump

    Description:

    • Hydraulic unit injector pumps move fuel into cylinders

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 307.34
    engine - industrial
    C7

    engine - truck
    C7