319-2141: KIT-GASKET(A
+ / - Hover over image to Zoom
Other Views

    319-2141: KIT-GASKET(A

    Part Number: 319-2141
    Brand: Cat
    Retrieving Price.....

    Aftercooler and Lines Gasket Kit

    Description:

    • Contains the gaskets and seals to install the aftercooler and attaching lines

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 12
    • Length (mm): 304.8
    • Width (mm): 203.2
    We currently do not have any equipment model information for this part.