319-3435: CHAMBER AS-YM
+ / - Hover over image to Zoom
Other Views

    319-3435: CHAMBER AS-YM

    Part Number: 319-3435
    Brand: Cat
    Retrieving Price.....

    Classic Oil Cooler Core

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Oil Cooler Core
    UNITS:
    • US
    • Metric
    • Height (in): 7
    • Length (in): 7
    marine products
    3304B, 3306B, 3306

    pipelayer
    572R

    wheel tractor-scraper
    627E, 637E, 627F, 615C II 637G, 615C, 611, 627G, 627B, 615

    engine - generator set
    3304, G3306B

    motor grader
    160H, 140G, 140H ES 160H NA 140H NA 14H NA 163H NA 12H NA 12G, 143H, 12H, 14G, 12H ES 140H, 160H ES

    wheel-type loader
    966G, 966F, 966F II 966D, 972G, 970F, 966E

    engine - industrial
    3306, G3306, G3304, 3306B, G3304B, D333C, G3306B

    articulated dump truck
    D300E II D300E, D250E, D250E II

    track type tractors
    D7RLGP

    track excavators
    350L

    compactors
    815F

    engine - truck
    3306, G3306, 3306B, 1673C

    challenger
    65C, 65D

    load, haul, dump
    R1300G

    track-type tractor
    D7H, D7R, D7G, D7G2

    wheeled excavator
    W330B

    wheel dozer
    814F

    petroleum products
    G3306B

    wheel loaders
    972G

    excavator
    330 L 330B L 330, 350, 235D, 235B, 330B LN 330B, 350 L 235C

    earthmoving compactor
    815F, 816F