319-4096: Top Mounted Wear Plate Edge Protection
+ / - Hover over image to Zoom
Other Views

    319-4096: Top Mounted Wear Plate Edge Protection

    Part Number: 319-4096
    Brand: Cat
    Retrieving Price.....

    Top Mounted Wear Plate

    Description:
    Top Mounted Wear Plates, or Top Covers, complement the half arrows to fully protect the base edge.

    Attributes:
    Boost Your Uptime: Top cover reduces wear on weld joints.ld joints

    UNITS:
    • US
    • Metric
    • End Width (mm): 241.7
    • Length (mm): 485
    • Thickness (mm): 25
    wtl
    993K