319-4097: Top Mounted Wear Plate Edge Protection
+ / - Hover over image to Zoom
Other Views

    319-4097: Top Mounted Wear Plate Edge Protection

    Part Number: 319-4097
    Brand: Cat
    Retrieving Price.....

    Top Mounted Wear Plate

    Description:
    Top Mounted Wear Plates, or Top Covers, complement the half arrows to fully protect the base edge.

    Attributes:
    Boost Your Uptime: Top cover reduces wear on weld joints.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • End Width (mm): 228
    • Length (in): 19.0
    • Length (mm): 485
    • Thickness (in): 0.98
    • Thickness (mm): 25
    wheel-type loader
    993K