319-6025: ELBOW-WATER
+ / - Hover over image to Zoom
Other Views

    319-6025: ELBOW-WATER

    Part Number: 319-6025
    Brand: Cat
    Retrieving Price.....

    Water Pump Elbow

    Description:

    • Elbows are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 14
    • Length (mm): 355.6
    • Width (mm): 254
    petroleum products
    TH35-E81 TH35-C15T

    engine - truck
    C15