319-7379: 3
+ / - Hover over image to Zoom
Other Views

    319-7379: 3" × 3" HID Lights

    Part Number: 319-7379
    Brand: Cat
    Retrieving Price.....

    24 Volt Flood Beam HID Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7384
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: HID Work Lights
    • Mounting Type: Suspended
    • Voltage (volts): 24
    com
    816F II 826H, 825H, 815F II

    wtt
    824H, 814F II

    mg
    160M, 120M, 140M, 16M, 12M, 14M

    fp
    584, 511, 521, 584HD, 532, 2491, 2290, 2391, 2390, 522

    comp
    CW-34 CW34

    wtl
    980K, 950K, 962K, 966K XE 966K, 972K

    ap
    AP-655D, BG1000E, AP-555E AP-600D, BG1055E, BG555E, AP-1000E BG500E, AP-1055E AP-500E